??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS R08RRE-PSM80C-EP00,3-GS75
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS R08RRE-PSM80C-EP00,3-GS75
VERF
Availability
Available
BC
Order code
BCS012T
TC
Product identifier
BCS R08RRE-PSM80C-EP00,3-GS75
PX
Product view
51649_01
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Sensors for object detection;Level sensor without contact
W
Weight
0.026 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCS012T
DESCRIPT
Description
Dimension = 34 x 16 x 8 mm, Series = R08, Installation = for flush mounting, Connection = Cable with connector, 4-pin, 0.30 m, PUR, Switching output = PNP normally open (NO), Switching frequency = 50 Hz, Range = 1...8 mm, Sensitivity = Switching distance teachable, Housing material = PP, Material sensing surface = PP, Ambient temperature = -25...70 °C, Operating voltage Ub = 12...30 VDC, Approval/Conformity = cULus, CE, UKCA, WEEE, IP rating = IP67
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.